UT 4-TWIN-MT - Knife-disconnect terminal block
3046003

Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 3, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Double bridge shaft enables individual potential distribution and supply
Compact design and high current carrying capacity of 20 A