The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UT 4-TG-EX - Disconnect terminal block
3046143

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Suitable for process technology, thanks to Ex nA approval
Double bridge shaft enables individual potential distribution and supply
Compact design and high current carrying capacity of 20 A