The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UKK 5-MTK-P/P BU - Knife-disconnect terminal block
0711593

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 26 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products



Your advantages

Space-saving design just 6.2 mm wide
Closed housing of double-level terminal blocks
User-friendly disconnect knife operation