EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 15 A | 20 - 10 | ||
C | ||||
600 V | 15 A | 20 - 10 |
Disconnect terminal block, for receiving isolating plugs, fuse or component connectors, nom. voltage: 800 V, nominal current: 16 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
General | Current and voltage are determined by the plug used. |
General | |
Note | The max. load current must not be exceeded by the total current of all connected conductors. |
Product type | Disconnect terminal block |
Number of positions | 1 |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Number of connections per level | 2 |
Nominal cross section | 4 mm² |
Rated cross section AWG | 10 |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 8 mm |
Internal cylindrical gage | A4 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
Cross section AWG | 20 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible | 0.5 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 20 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 2.5 mm² |
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² ... 2.5 mm² |
Cross-section with insertion bridge, rigid | 0.5 mm² ... 4 mm² |
Cross-section with insertion bridge, flexible | 0.5 mm² ... 4 mm² |
Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 0.5 mm² (2.5 mm²) |
Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.5 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG rigid | 20 ... 14 (converted acc. to IEC) |
2 conductors with same cross section, flexible | 0.5 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG flexible | 20 ... 14 (converted acc. to IEC) |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Nominal current | 16 A (16 A, depending on the accessories used) |
Maximum load current | 16 A (with 4 mm² conductor cross-section) |
Nominal voltage | 800 V |
Nominal cross section | 4 mm² |
Width | 6.2 mm |
Height | 42.5 mm |
Depth on NS 32 | 52 mm |
Depth on NS 35/7,5 | 47 mm |
Depth on NS 35/15 | 54.5 mm |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 7.3 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 1.5 mm² | 0.18 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 (+/- 2) rpm |
Revolutions | 135 |
Conductor cross-section/weight | 0.5 mm² / 0.3 kg |
4 mm² / 0.9 kg | |
6 mm² / 1.4 kg | |
Result | Test passed |
Aging | |
Temperature cycles | 1192 |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 3246382 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BEK232 |
Product key | BEK232 |
GTIN | 4046356608466 |
Weight per piece (including packing) | 8.62 g |
Weight per piece (excluding packing) | 7.83 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS-13.0 | 27250108 |
ECLASS-15.0 | 27250108 |
ETIM 9.0 | EC000902 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |