The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

QTC 1,5-TG - Disconnect terminal block
3205145

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 17.5 A, 1 level, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The P-DI (2) isolating plug can be used in all disconnect terminal blocks. Following disconnection, the P-DI can be "parked" back to front in the basic terminal block.
The insulated P-FIX (1) feed-through connector enables the installation of a feed-through terminal of the same shape
Disconnect terminal block with universal disconnect zone for accommodating isolating plugs, feed-through connectors, component plugs, and fuse plugs
Tested for railway applications
Triple bridge shaft enables individual potential distribution and supply