NS 35/ 7,5 PERF/... - DIN rail perforated
1208131

DIN rail perforated, as per customer specification: max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, mounting type: Standard profile, color: silver, Current dimensional tolerances:  Profile tolerance due to burr/sharp edges = ±0.5 mm, Initial dimension = ±0.5 mm, Hole pattern = ±0.5 mm, Hole position = ±0.5 mm, Minimum rail length: Unperforated: > 20 mm, Perforated: > 100 mm, Last punching at Phoenix Contact: < 1750 mm

Product details








Compatible products