TBUS8-18,8-BRIDGE-7035
-
DIN rail bus connector
1387014
DIN rail bus adapter for ME-IO, overall width: 18.8 mm, 8 parallel positions, color: light grey (similar to RAL 7035)
Product details
Product type | DIN rail bus connector |
Product family | TBUS8-18,8.. |
Number of positions | 8 |
Pitch | 2.54 mm |
Number of connections | 8 |
Properties | |
Nominal current IN | 6 A (parallel contacts) |
Nominal voltage UN | 32 V |
Contact resistance | 3.91 mΩ |
Rated voltage (III/3) | 32 V |
Rated surge voltage (III/3) | 1.5 kV |
Rated voltage (III/2) | 32 V |
Rated surge voltage (III/2) | 1.5 kV |
Rated voltage (II/2) | 32 V |
Rated surge voltage (II/2) | 1.5 kV |
Material data - contact | |
Contact material | Cu alloy |
Surface characteristics | gold-plated |
Material data - housing | |
Color (Housing) | light gray (7035) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
material specifications - connector | |
Color () | () |
Pitch | 2.54 mm |
Width [w] | 23.2 mm |
Height [h] | 37.25 mm |
Length [l] | 11.3 mm |
Mounting type | DIN rail mounting |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 2.76 N |
Withdraw strength per pos. approx. | 2.28 N |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 1.75 kV |
Contact resistance R1 | 3.91 mΩ |
Contact resistance R2 | 4.51 mΩ |
Insertion/withdrawal cycles | 25 |
Climatic test | |
Specification | DIN 50018:2013-05 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 105 °C/168 h |
Power-frequency withstand voltage | 0.84 kV |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 30g |
Shock duration | 18 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 32 V |
Rated surge voltage (III/3) | 1.5 kV |
minimum clearance value - non-homogenous field (III/3) | 0.8 mm |
minimum creepage distance (III/3) | 1.3 mm |
Rated insulation voltage (III/2) | 32 V |
Rated surge voltage (III/2) | 1.5 kV |
minimum clearance value - non-homogenous field (III/2) | 0.5 mm |
minimum creepage distance (III/2) | 0.53 mm |
Rated insulation voltage (II/2) | 32 V |
Rated surge voltage (II/2) | 1.5 kV |
minimum clearance value - non-homogenous field (II/2) | 0.5 mm |
minimum creepage distance (II/2) | 0.53 mm |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1387014 |
Packing unit | 30 pc |
Minimum order quantity | 30 pc |
Sales key | ACHEDA |
Product key | ACHEDA |
GTIN | 4063151763916 |
Weight per piece (including packing) | 4.133 g |
Weight per piece (excluding packing) | 3.71 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-18,8-PPPPPPPP-7035 - DIN rail bus connector 2202396
-
TBUS8-18,8-PPPPPPPS-7035 - DIN rail bus connector 2202399
-
TBUS8-18,8-PPPPPPSS-7035 - DIN rail bus connector 2202403
-
TBUS8-18,8-PPPPSSSS-7035 - DIN rail bus connector 1140958
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Can be integrated into device applications based on ME-IO and ICS housings
Increased maximum PCB surface
Connection of the positions in the field with FMC connectors
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116