SACC-DSI-M12FS-8CON-M16/1,5SCOX
-
Device connector rear mounting
1239114
Device connector rear mounting, 8-position-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 1.5 m, 0.25 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)