SACC-DSI-FS-8CON-PG9/0,26 SE1X
   - 
  Device connector rear mounting
    
      1238699
      
      
    
  
      Device connector rear mounting, 8-position, Socket, straight, A-coding, on free cable end, Individual wires, cable length: 0.26 m, 0.14 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)