PRC 20/2-C1-FT25-MS2,5 - Device connector front mounting
1313274

Device connector front mounting, Range of articles: PRC 20, color: black, number of positions: 2, min. conductor cross section: 0.5 mm2, max. conductor cross section: 2.5 mm2, rated voltage: 400 V, rated current: 20 A, Connection method: Screw connection, Contact connection type: Pin, Setting option for release: 1. with a tool or 2. by hand, scope: AC

Product details









Your advantages

More space on the device front with current transmission up to 20 A in a minimum amount of space
Duo-Unlock technology for greater flexibility during installation and maintenance
Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
Simple handling with proven crimp or screw connection technology
Mechanical and color coding for quick and error-free startup