SAC-4P-MINMS/ 0,5-961/MINFRVAL
-
Bus system cable
1434390
Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, Plug straight 7/8"-16UNF, coding: A, on Socket angled 7/8"-16UNF, coding: A, cable length: 0.5 m
Product details
General | For applications in circuits of intrinsic safety protection type "i". Electrical values following EN 60079-14. |
Product type | Data cable preassembled |
Application | Process technology |
Sensor type | FOUNDATION Fieldbus |
Number of positions | 3 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Degree of pollution | 2 |
Bus system | FOUNDATION Fieldbus |
Signal type/category | FOUNDATION Fieldbus, 31.25 kbps |
Status display | no |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 300 V |
Nominal current IN | 5.2 A |
Transmission medium | Copper |
Transmission speed | 31.25 kbps |
Seal material | TPU |
Material of grip body | TPU |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 66 |
Material for screw connection | Stainless steel |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | BU (DATA-) | 1 (Socket) |
2 (Plug) | OG (DATA+) | 2 (Socket) | |
3 (Plug) | SR (shield) | 3 (Socket) |
Connection 1 | |
Type | Plug straight 7/8"-16UNF |
Number of positions | 3 |
Coding type | A (Standard) |
Connection 2 | |
Type | Socket angled 7/8"-16UNF |
Number of positions | 3 |
Coding type | A (Standard) |
Cable length | 0.5 m |
Fieldbus FOUNDATION/PROFIBUS PA, blue [961] | |
Dimensional drawing |
|
Cable weight | 56.552 kg/km |
Number of positions | 2 |
Shielded | yes |
Cable type | Fieldbus FOUNDATION/PROFIBUS PA, blue [961] |
Conductor structure | 2xAWG18/7 + 1xAWG20/7 |
Signal speed | 0.66 c |
Conductor structure signal line | 7x 0.40 mm |
AWG signal line | 18 |
Conductor cross section | 2x 0.75 mm² (Signal line) |
1x 0.5 mm² (Drain wire) | |
Wire diameter incl. insulation | 2.24 mm ±0.05 mm |
External cable diameter | 7.50 mm ±0.25 mm |
Outer sheath, material | PVC |
External sheath, color | blue RAL 5015 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PO (Signal line) |
Single wire, color | blue, orange |
Thickness, insulation | 0.50 mm |
Thickness, outer sheath | 1.00 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | One pair with one drain wire and fillers for core |
Optical shield covering | 100 % |
Max. conductor resistance | ≤ 19.35 Ω/km (Signal line) |
26 Ω/km (shield) | |
Cable capacity | 147 pF/m (at 1 kHz, core/shield) |
≤ 3.94 pF/m (capacitance unbalance) | |
Working capacitance | 78 nF (at 1 kHz) |
Cable impedance | 100 Ω ±20 % (At 31.25 kHz) |
Nominal voltage, cable | 300 V |
Smallest bending radius, fixed installation | 75 mm |
Tensile strength | 260 N |
Shield attenuation | 3.00 dB/km (at 39 kHz) |
Flame resistance | UL 1685 (CSA FT 4) |
UL 1685 (vertical tray) | |
UL 1666 (riser) | |
Special properties | UL standards PLTC-ER and ITC |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67 |
Enclosure rating (NEMA) | 1 (NEMA) |
3 (NEMA) | |
4 (NEMA) | |
6P (NEMA) | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
Item number | 1434390 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1FCG |
Product key | AF1FCG |
GTIN | 4046356455985 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150