MCR-SLP-1-5-UI-0
-
Current measuring transducer
2814359
MCR passive current measuring transducer, for sinusoidal alternating currents 0..1 A AC/0..5 A AC, without switching output, output signal 0..10 V/0..20 mA
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Current measuring transducer |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Total error | ≤ 1.175 % (Temperature range) |
Test voltage | 3.5 kV |
Measuring category | III |
Step response (10-90%) | < 200 ms |
Maximum temperature coefficient | < 0.015 %/K |
Maximum transmission error | < 0.5 % (of final value) |
Rated insulation voltage | 300 V AC (to earth) |
Signal | |
Configurable/programmable | no |
Measurement | |
Input current range | 0 A AC ... 1 A AC (Permitted continuous overload: 120%) |
Overload capacity | 2 x IN (5 min. at 60°C ambient temperature) |
Surge strength | 50 A (1 s) |
Permissible output range | 1.2 x IN |
Nominal frequency fN | 50 Hz |
Frequency measuring range | 45 Hz ... 60 Hz |
Power dissipation | 1.6 VA (at IA = 20 mA) |
Curve type | Sine |
Measurement | |
Input current range | 0 A AC ... 5 A AC (Permitted continuous overload: 120%) |
Impulse form | Sine |
Overload capacity | 2 x IN (5 min. at 60°C ambient temperature) |
Surge strength | 100 A (1 s) |
Permissible output range | 1.2 x IN |
Nominal frequency fN | 50 Hz |
Frequency measuring range | 45 Hz ... 60 Hz |
Power dissipation | 2.2 VA (I = 20 mA) |
Signal: Voltage | |
Voltage output signal | 0 V ... 10 V |
Max. voltage output signal | 20 V |
Load/output load voltage output | > 100 kΩ |
Ripple | < 50 mVPP |
Signal: Current | |
Current output signal | 0 mA ... 20 mA |
Max. current output signal | 30 mA |
Load/output load current output | < 750 Ω |
< 250 Ω (when current and voltage outputs are used simultaneously) | |
Ripple | < 50 mVPP |
Residual ripple, in reference to the measured value | 0.5 % (pp of measured value) |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Item dimensions | |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C (non-condensing) |
Altitude | < 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | IEC 61010-2-030 |
Mounting type | DIN rail mounting |
Mounting position | < 50 °C: any; > 50 °C: vertical (installation on horizontal DIN rail) |
Item number | 2814359 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMA21 |
Product key | CMMA21 |
GTIN | 4017918148447 |
Weight per piece (including packing) | 251.934 g |
Weight per piece (excluding packing) | 210.4 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210123 |
ECLASS-15.0 | 27210123 |
ETIM
ETIM 9.0 | EC002475 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 681206d3-8832-4e1f-bb7b-9720cb9d9362 |
Compatible products
Your advantages
Loop-powered
Measuring ranges1 A and 5 A AC, reconnectable
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150