CRIMPTOOL-TC/1,00...10,0QMM - Crimping pliers with digital display
1634154

Crimping pliers for turned crimp contacts Ø 1.5 mm/Ø 1.6 mm/Ø 2 mm/Ø 3.6 mm, litz wire cross-section: 1 mm2 ... 10 mm2. The locators and positioning pins to be used (see crimping pliers instructions) are included in the scope of supply.

Product details








Compatible products