The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

CRIMPTOOL-TC/0,08...6,00QMM - Crimping pliers with digital display
1634153

Crimping pliers for turned crimp contacts Ø 1 mm/Ø 1.5 mm/Ø 1.6 mm/Ø 2 mm/Ø 3.6 mm, litz wire cross-section: 0.08 mm2 ... 6 mm2. The locators and positioning pins to be used (see crimping pliers instructions) are included in the scope of supply.

Product details








Compatible products