PTCM-MP-P 0,14-0,5 R
-
Crimp contact
1013778
Crimp contact, nominal current: 6 A, contact connection type: Socket, connection method: Crimp connection, contact surface: Tin, type of packaging: Belt
Product details
Product type | Crimp contact |
Product family | PTCM-MP-P |
Pitch | 0 mm |
Connection method | Crimp connection |
Contact connection type | Socket |
Stripping length | 4.1 mm ... 4.6 mm |
Conductor cross section flexible | 0.14 mm² ... 0.5 mm² |
Conductor cross section AWG | 26 ... 20 |
Contact surface | Tin Sn |
Contact surface material | Tin |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) |
Surface characteristics | hot-dip tin-plated |
Contact material | Cu alloy |
Pitch | 0 mm |
Nominal current IN | 6 A |
Type of packaging | Belt |
Item number | 1013778 |
Packing unit | 5,000 pc |
Minimum order quantity | 5,000 pc |
Sales key | AAACPD |
Product key | AAACPD |
GTIN | 4055626493121 |
Weight per piece (including packing) | 0.322 g |
Weight per piece (excluding packing) | 0.322 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460403 |
ETIM
ETIM 9.0 | EC000796 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PTCM 0,5/ 2-PL-2,5 WH - PCB connector 1015464
-
PTCM 0,5/ 3-PL-2,5 WH - PCB connector 1015463
-
PTCM 0,5/ 4-PL-2,5 WH - PCB connector 1015462
-
PTCM 0,5/ 5-PL-2,5 WH - PCB connector 1015461
-
PTCM 0,5/ 6-PL-2,5 WH - PCB connector 1015460
-
PTCM 0,5/ 7-PL-2,5 WH - PCB connector 1015459
-
PTCM 0,5/ 8-PL-2,5 WH - PCB connector 1015458
-
PTCM 0,5/ 2-PL-2,5 BK - PCB connector 1048116
-
PTCM 0,5/ 5-PL-2,5 BK - PCB connector 1048119
-
PTCM 0,5/ 8-PL-2,5 BK - PCB connector 1048123
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116