PSR-PC51-1NO-1NC-24DC-SP
-
Coupling relay
2702523
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in Push-in terminal block, width: 17.5 mm
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Coupling relay |
Product family | PSRmini |
Application | Safe switch on |
Low demand | |
Ex | |
Control | 1 and 2 channel |
Relay type | Electromechanical relay |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typ. starting time with Us | typ. 100 ms (when controlled via A1-A2) |
Typical release time | typ. 30 ms (when controlled via A1-A2) |
Recovery time | 1 s (when controlled via A1-A2) |
3 s (Availability time for diagnostics after UD is applied) |
Maximum power dissipation for nominal condition | 3.8 W (ati UB = 26.4 V DC, UBD = 26.4 V DC, IL = 3 A) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Basic insulation 4 kV between all current paths and housing |
Safe isolation, 6 kV reinforced insulation from (A1/A2, 24V/0V, 21/22, and TP1/TP2/TP3) to the enabling current path (L, L', LO, LO', NI, NI', N,N') | |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Rated control supply current IS | typ. 75 mA |
Power consumption at US | typ. 2 W (at US/UD; On state) |
Inrush current | max. 100 mA |
Filter time | 2 ms (at A1-A2 in the event of voltage dips at Us) |
max. 2 ms (at A1-A2; low test pulse width) | |
≥ 100 ms (at A1-A2; low test pulse rate) | |
max. 17 ms (at A1-A2; high test pulse width) | |
≥ 800 ms (at A1-A2; high test pulse rate) | |
Protective circuit | Surge protection; 36 V suppressor diode |
Reverse polarity protection | |
Supply | |
Designation | 24V/0V |
Diagnostic supply voltage UD | 24 V DC -20 % / +25 % |
Input current at UD | 35 mA (at UD = 24 V) |
45 mA (at UD = 19 V) | |
25 mA (at UD = 30 V) | |
Inrush current at UD | 1.5 A (Δt < 10 µs) |
Power consumption at UD | typ. 0.9 W (at UD; Off state) |
Protective circuit | Surge protection; 33 V suppressor diode |
Reverse polarity protection |
Digital: Test points for proof test (T1, T2, T3) | |
Number of inputs | 3 |
Inrush current | typ. 200 mA |
Protective circuit | Surge protection; 36 V suppressor diode |
Current consumption | typ. 20 mA (Input TP1) |
typ. 20 mA (Input TP2) | |
typ. 30 mA (Input TP3) |
Relay: Enabling current path (L-LO-NI-N / L'-LO'-NI'-N') | |
Output description | safety-related N/O contacts |
Number of outputs | 1 (undelayed) |
Contact switching type | 1 enabling current path |
Contact material | AgNi, gold-flashed, Ag alloy |
Switching voltage | min. 16 V AC/DC |
max. 250 V AC | |
max. 125 V DC | |
Switching capacity | min. 1 W |
Inrush current | min. 50 mA |
max. 5 A (Δt 1 s) | |
Limiting continuous current | 3 A (Observe derating, load type, and on-load voltage) |
Sq. Total current | 9 A2 (observe derating) |
Switching frequency | max. 0.5 Hz |
Mechanical service life | approx. 5x 107 cycles |
Relay: Signaling current path (21/22) | |
Output description | non-safety-related N/C contact |
Number of outputs | 1 (without delay, floating) |
Contact switching type | 1 signaling current path |
Switching current | max. 100 mA |
Inrush current | ≤ 800 mA (Δt 100 ms) |
Short-circuit protection | no |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Status display | 1 x LED (green) |
Operating voltage display | 1 x LED (yellow) |
Error indication | 1 x LED (red) |
Width | 17.5 mm |
Height | 117.4 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | Frianyl A63 RV0 |
Safety data: EN 50156-2 | |
Safety Integrity Level (SIL) | 3 (Reference IEC 61508) |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -25 °C ... 60 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 65 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g, 11 ms |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
Air pressure (operation) | 79 kPa ... 106 kPa |
Air pressure (storage/transport) | 79 kPa ... 106 kPa |
ATEX | |
Identification | II 3G Ex ec nC IIC T4 Gc |
Certificate | DEMKO 19 ATEX 2240X |
IECEx | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | IECEx ULD 19.0023X |
UL, USA/Canada | |
Identification | cULus |
Certificate | E140324 |
UL Ex, USA / Canada | |
Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
Class I, Div. 2, Groups A, B, C, D, T4 | |
Certificate | E360692 |
CE | |
Identification | CE-compliant |
Environmental simulation test | |
Identification | G3 |
Certificate | ISA-S71.04 |
CCC / China-Ex | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | 2022122304115696 |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2702523 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA182 |
Product key | DNA182 |
Catalog page | Page 253 (C-6-2019) |
GTIN | 4055626283371 |
Weight per piece (including packing) | 244.2 g |
Weight per piece (excluding packing) | 147.48 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | bcc07592-d3e8-4f2f-87c3-d05084722b60 |
Compatible products
Your advantages
Earth leakage monitoring
Suitable for low-demand applications up to SIL 3 in accordance with IEC 61508, IEC 61511, and EN 50156
Configurable Off and On state diagnostics
Active error acknowledgment via A1 at DO
Integrated DCS test pulse filter
1 enabling current path, 1 signaling current path
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116