MCR-PS- 24DC/24DC/200
-
Converter
2766821
DC/DC converter, with electrical isolation, input 20 V ... 30 V DC, output 24 V DC/200 mA
DC/DC converter, with electrical isolation, input 20 V ... 30 V DC, output 24 V DC/200 mA
Input voltage range | 20 V DC ... 30 V DC |
Input voltage range DC | 20 V DC ... 30 VPP |
Voltage type of supply voltage | DC |
Current consumption | approx. 380 mA |
Nominal power consumption | approx. 7.6 W |
Protective circuit | Reverse polarity protection |
Input fuse | 0.5 A (normal blow, internal 5x20) |
Nominal output voltage | 24 V DC 5 % |
Nominal output current (IN) | 200 mA |
Residual ripple | ≤ 250 mVPP |
Protective circuit | Current limitation at approx. 250 mA |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Test voltage input/output | 500 V AC |
Product type | DC/DC converters |
Operating mode | 100% operating factor |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Width | 25 mm |
Height | 85.5 mm |
Depth | 79 mm |
Horizontal pitch | 1.4 Div. |
Assembly note | can be aligned with spacing = 10 mm |
Mounting position | vertical |
With protective coating | no |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Standards | |
Standards/regulations | IEC 664 |
IEC 664 A | |
DIN VDE 0110-1 |
Item number | 2766821 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CMDL43 |
GTIN | 4017918066871 |
Weight per piece (including packing) | 123 g |
Weight per piece (excluding packing) | 123 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |