ILC 200 IB-PAC
-
Controller
2862288
Inline controller, complete with accessories (connector and labeling field). The controller is installed instead of a standard Inline bus coupler. It connects the station to the higher-level INTERBUS network in the same way as a bus coupler
Product details
| Product type | Controller |
| Product family | Inline |
| Type | modular |
| Display | |
| Diagnostics display | no |
| Retentive data storage | 8 kByte (NVRAM) |
| IEC 61131 runtime system | |
| Program memory | typ. 384 kByte (32 K instructions (IL)) |
| Data storage system | 330 kByte |
| Number of control tasks | 8 |
| INTERBUS-Master | |
| Amount of process data | max. 4096 bit (INTERBUS-Master) |
| Amount of process data (INTERBUS input/output data max.) | max. 4096 bit (INTERBUS-Master) |
| Amount of process data | 160 bit (INTERBUS-Slave) |
| Number of parameter data | max. 8 Byte (configurable) |
| Number of supported devices | max. 512 |
| Number of local bus devices that can be connected | max. 63 (observe current consumption) |
| Number of devices with parameter channel | max. 62 |
| Number of supported branch terminals with remote bus branch | max. 15 |
| Function | |
| Diagnostics display | no |
| Redundancy function | no |
| Local diagnostics | |
| Designation | BA, RC, RD, LD |
| Monitored function | INTERBUS |
| Optical representation | Status display via LED |
| Module | |
| ID code (dec.) | 233 |
| ID code (hex) | E9 |
| System requirements | |
| Diagnostics tool | DIAG+ from version 1.14 |
| Local diagnostics | BA, RC, RD, LD INTERBUS Status display via LED |
| FCRUN, SYSFAIL, RDY/RUN, BSA, FAIL, PF IEC 61131 runtime system Status display via LED | |
| UL, UM, US Power supply Status display via LED | |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | max. 3.25 W |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Power supply connection | 8-pos. Inline connector |
| Max. total permissible current consumption of all I/O terminal blocks | Communications power (7,5 V DC) ≤ 2 A DC |
| Analog supply (24 V DC) ≤ 0.5 A | |
| Residual ripple | ±5 % |
| Typical current consumption | 153 mA (no local bus device connected during idling, bus inactive) |
| Potentials | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | 2 A DC (observe derating) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % |
| Power supply | 0.5 A DC (observe derating) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Power supply | 8 A (maximum) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Power supply | 8 A (maximum) |
| Current draw | max. 2 A |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | Interrupt input, fast counter, pulse generator |
| Number of inputs | 4 |
| Connection method | Inline potential distributor |
| Connection technology | 2-, 3-, 4-conductor |
| Input voltage | 2 x 24 V DC + 2 x 5/24 V DC |
| Typical input current per channel | 40 mA |
| Typical response time | < 1 ms |
| Counter: | |
| Number of inputs | 4 |
| Input frequency | 40 kHz |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 2 |
| Output voltage | 24 V DC |
| Maximum output current per channel | 500 mA |
| Pulse direction | |
| Number of pulse direction outputs | 2 |
| Limit frequency | 20 kHz |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| INTERBUS local bus (master) | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
| Higher-level INTERBUS remote bus (slave) | |
| Number of interfaces | 1 |
| Connection method | Inline shield connector |
| Transmission speed | 500 kBaud |
| No. of channels | 1 |
| Parameterization/operation/diagnostics | |
| Bus system | RS-232 |
| Number of interfaces | 1 |
| Connection method | 6-pos. MINI DIN socket (PS/2) |
| Transmission speed | 19200 Baud |
| Transmission physics | Copper |
| Dimensional drawing |
|
| Width | 109.8 mm |
| Height | 140.5 mm |
| Depth | 71.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 75 °C |
| Permissible humidity (operation) | 5 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 85 % (non-condensing) |
| Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
| Vibration (operation) | 2g, criterion 1 according to IEC 60068-2-6 |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Mounting type | DIN rail mounting |
| Item number | 2862288 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRAAAB |
| Product key | DRAAAB |
| GTIN | 4017918894696 |
| Weight per piece (including packing) | 536.2 g |
| Weight per piece (excluding packing) | 523.7 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Fast inputs for interrupt processing, event counting, and period measurement
24 V high-speed outputs for pulse width modulation
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150