UMK-16 RELS/KSR-G24/21/PLC
-
Active module
2974901
VARIOFACE output module, with plug-in bases for 16 miniature relays, 1 changeover contact each, for 24 V DC (basic module, without relays)
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Interface module |
| No. of channels | 16 |
| 32 | |
| Operating mode | 100% operating factor |
| Mechanical service life | 3x 107 cycles |
| Compatible components | Miniature relay, REL-MR- 24DC/21HC |
| With components | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Rated insulation voltage | 300 V AC |
| Rated surge voltage | 4 kV (Basic insulation between output contact current paths) |
| 6 kV (Safe isolation and reinforced insulation between input circuit and output contact paths) | |
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7422-1BL00-0AA0 |
| 6ES7422-7BL00-0AB0 | |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-OB32 |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-ODD 321 |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QY81P |
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDO 353 |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | 6ES7322-1BL00-0AA0 |
| Supported controller GE-FANUC RX3i | |
| Suitable I/O card | IC694MDL754 |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Typical input current at UN | 2 mA (LED display) |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Operating voltage display | Green LED |
| Status display/channel | Yellow LED |
| Compatible components | Miniature relay, REL-MR- 24DC/21HC |
| Switching | |
| Contact switching type | 1 changeover contact |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 5 A |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 48 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Supply | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 4 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Connection for extension module | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 20 |
| Pitch | 2.54 mm |
| Status display present | yes |
| Width | 259 mm |
| Height | 77 mm |
| Depth | 59 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | EN 61010-2-201 |
| IEC 60664 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | Observe the maximum switching power of the relays used |
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
| Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Item number | 2974901 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2191 |
| Product key | DK2191 |
| GTIN | 4017918089009 |
| Weight per piece (including packing) | 462.4 g |
| Weight per piece (excluding packing) | 380.9 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | c839830a-b242-4325-b123-fdd32b032877 |
Compatible products
Your advantages
LED status indicator per signal path and supply voltage
Freewheeling and polarity protection diode for each signal path
Plug-in miniature relays, each with a changeover contact
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150