UM-D37M/DS/FU/LED/DG/C300/L
-
Termination board
2905244
VARIOFACE module intended for use with Honeywell Experion C300 16-channel digital cards:
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 37 |
| No. of channels | 16 |
| Nominal voltage UN | 24 V DC |
| Max. current carrying capacity per branch | 1 A (fuse limited) |
| Supported controller HONEYWELL Experion PKS C300/C-Series | |
| Suitable I/O card | TDIL01 (non-redundant) |
| TDIL11 (redundant) | |
| TDIL51 (non-redundant) | |
| TDIL61 (redundant) | |
| TDOB01 (non-redundant) | |
| TDOB11 (redundant) | |
| TDOB51 (non-redundant) | |
| TDOB61 (redundant) | |
| Supported controller HONEYWELL Experion LX Series 8 | |
| Suitable I/O card | 8X-TDILA1 |
| 8X-TDILB1 | |
| Field level | |
| Connection method | Screw connection with disconnect knife |
| Stripping length | 8 mm |
| Screw thread | M 3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | D-SUB pin strip |
| Number of connections | 1 |
| Number of positions | 37 |
| Status display | no |
| Status display present | yes, if the fuse fails |
| Item dimensions | |
| Width | 124 mm |
| Height | 142.3 mm |
| Depth | 65.6 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| General | Standard or halogen-free cables |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2905244 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK218H |
| Product key | DK218H |
| GTIN | 4046356959063 |
| Weight per piece (including packing) | 373.8 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 85371098 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e6e6118b-9cc9-4989-af6f-ce6ac6a773c2 |
Compatible products
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
-
FUSE/TE5/1A/F-10PCS - Fuse set 2905277
Your advantages
These VARIOFACE modules are used in combination with the relevant front adapters
UM-PRO housing
DIN rail mounting
LED blown fusing indication
Per channel disconnects with test points
Per channel pluggable 1 A fusing
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150