SACC-EC-MS-8P-M16/0,15 SCO FERX - Device connector front mounting
1238339

Device connector front mounting, 8-position, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 0.15 m, 0.25 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products