TÜV SÜD Type tested
Approval ID: 704072474902-01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1500 V | 250 A | - 70 |
UL Recognized
Approval ID: E511681 V1S3Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1500 V | 250 A | - 2/0 |