MM-WMTB... conductor markers are prepunched and attached to the conductor with a cable tie.
MM-WMTB (24X8)R C1 WH/BK
-
Cable marker
1116145
Cable marker, Roll, white/black, unmarked, can be labeled with: THERMOMARK GO, cable diameter range: 6 ... 115 mm, mounting type: Assembly with cable ties, Number of individual labels: 186, text field height: 7 mm, text field width: 20 mm
Product details
Compatible products
Your advantages
The pre-punched geometry enables easy and convenient use
Thanks to the innovative material composition, each label can be printed which results in zero wastage
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The cable markers are mounted very easily using a cable tie. Alternatively, a large number of conductors can also be bundled together in this way
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing