The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

ST 2,5-TWIN-DIO/L-R - Component terminal block
3036246

Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products