The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

HC-ALU 6-78 PROFILE 100 - Electronics housing
2200892

Profile housing, Panel mounting (with accessories as an option), Aluminum profile, 2-piece, profile width (internal): 78 mm, profile width (external): 98.5 mm, length: 100 mm, height: 98.5 mm, depth: 32.8 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available