BC 35,6 UT HBUS KMGY
   - 
  Mounting base housing
    
      1227343
      
      
    
  
      
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
| Assembly note | Please observe the application note in the download area. | 
| Product type | Lower housing part | 
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 | 
| Housing series | BC | 
| Product family | BC 53,6.. | 
| Max. number of positions | 0) | 
| Ventilation openings present | no | 
| Dimensional drawing | 
                 | 
            
| Width | 35.6 mm | 
| Height | 89.7 mm | 
| Depth | 48.9 mm | 
| Horizontal pitch | 2 Div. | 
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm | 
| Color (Lower housing part) | light gray (RAL 7035) | 
| Material Lower housing part | PC | 
| Flammability rating according to UL 94 | V0 | 
| CTI according to IEC 60112 | < 400 | 
| Surface characteristics | untreated | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) | 
| Acceleration | 2g (58.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 | 
| Temperature | 850 °C | 
| Time of exposure | 30 s | 
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 | 
| Height of fall | 50 cm | 
| Frequency | 50 | 
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 | 
| Pulse shape | Half-sine | 
| Acceleration | 15g | 
| Shock duration | 11 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Test for substances that would hinder coating with paint or varnish | |
| Specification | VDMA 24364:2018-05 | 
| Result | Test passed | 
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 | 
| Result, degree of protection, IP code | IP20 | 
| Ambient conditions | |
| Max. IP code to attain | IP20 | 
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Relative humidity (storage/transport) | 95 % | 
| Number of PCB holders | 9 | 
| Type of PCB mount | Latching | 
| Thickness of the PCB | 1.4 mm ... 1.8 mm | 
| Mounting type | DIN rail mounting/panel mounting | 
| Type of packaging | packed in cardboard | 
| Outer packaging type | Carton | 
| Item number | 1227343 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ACHBAA | 
| Product key | ACHBAA | 
| GTIN | 4063151491307 | 
| Weight per piece (including packing) | 27.83 g | 
| Weight per piece (excluding packing) | 27 g | 
| Customs tariff number | 84879090 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27190601 | 
| ECLASS-15.0 | 27190601 | 
ETIM
| ETIM 9.0 | EC002779 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
BC 35,6 DKL R BK - Housing cover 2200776
 - 
    
      
BC 35,6 DKL S TRANS - Housing cover 2896115
 - 
    
      
BC 35,6 DKL R KMGY - Housing cover 2896157
 - 
    
      
HBUS8 35,6-8P-1S BK - DIN rail bus connector 1249063
 - 
    
      
HBUS 35,6-16P-2S BK - DIN rail bus connector 2896319
 - 
    
      
HBUS 35,6-16P-1S BK - DIN rail bus connector 2896283
 - 
    
      
HBUS8-B SET BK - Protective cap 1252176
 - 
    
      
HBUS-B SET BK - Protective cap 2278173
 - 
    
      
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
 - 
    
      
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
 - 
    
      
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
 - 
    
      
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
 - 
    
      
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
 - 
    
      
BC 35,6 PLATE KMGY - Insertion plate 2200712
 - 
    
      
BC 17,6 HS 90 AL - Heatsink 1754308
 - 
    
      
BC 35,6 HS 90 AL - Heatsink 1754330
 - 
    
      
BC 35,6 HS 45 AL - Heatsink 1754304
 - 
    
      
SHS M2,5X6 TX8 - Screw set 1756991
 
Your advantages
Coordinated housing and connection system for faster device development
        Individual online configuration for diverse applications in building automation
        Variety of connection technology
        Can be mounted on the DIN rail or the wall
        With DIN-rail-mountable bus connector and power connector system as an option
        Tool-free mounting
        Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
        Compliant with DIN EN 43880
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150