The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

SACCEC-M12FSD-4CON-M16/1,0-931 - Device connector front mounting
1528497

Device connector front mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12, D-coding, on free cable end, Cable connection, cable length: 1 m, Ethernet flexible CAT5, 2-pair, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut