SACC-E-FS-4CON-M16/0,5 SCO - Device connector front mounting
1523434

Device connector front mounting, Universal, 4-position, Socket, straight, M12, coding: A, on free cable end, Front mounting, M16 x 1.5, Crimp contact, cable length: 0.5 m, 0.34 mm2, TPE litz wire, potted

Product details









Compatible products



Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times