RF-12S1N8AA200 - Device connector front mounting
1607279

Device connector front mounting, angled fixed, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 12, connection method: Crimp connection, series: RF, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details









Compatible products