RC-2RS1N12431A - Device connector rear mounting
1607974

M23, Device connector rear mounting, series: RC, straight, Screw locking mechanism, No. of pos.: 11+PE, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Radial O-ring, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242377

Product details








Compatible products