Litz wire cross-section min. Contact (Contact group 1)
0.08 mm²
Litz wire cross-section max. Contact (Contact group 1)
2.5 mm²
Rated current Contact (Contact group 1)
20 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Seal
External cable diameter
2 mm ... 14.5 mm
Seal material
NBR
Item number
1612544
Packing unit
10 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABRACA
Product key
ABRAHA
GTIN
4046356270915
Weight per piece (including packing)
103.39 g
Weight per piece (excluding packing)
103.39 g
Customs tariff number
85366990
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.