NBC-D5DM/2,5-920/D5DM E01
-
Cable
1415757
Cable, degree of protection: IP20, number of positions: 9, cable outlet: straight, color: Bare metallic, CAN Bus/DeviceNet
Product details
| Product type | Data cable preassembled |
| Number of positions | 9 |
| Connection profile | D-SUB 9 |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Signal type/category | CAN Bus/DeviceNet |
| Transmission medium | Copper |
| Max. conductor resistance | 78.4 Ω/km |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 200 |
| Max. bending cycles | 5000000 |
| Color | Bare metallic |
| Flammability rating according to UL 94 | V0 |
| Outer sheath, material | PUR |
| Conductor material | Tin-plated Cu litz wires |
| Connection 1 | |
| Type | Plug straight |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight |
| Degree of protection | IP20 |
| CANopen®/DeviceNet™, PUR, violet [920] | |
| Dimensional drawing |
|
| Shielded | yes |
| UL AWM Style | 21198 (80°C/300 V) |
| Cable weight | 90 kg/km |
| Cable type | CANopen®/DeviceNet™, PUR, violet |
| Cable type (abbreviation) | 920 |
| Signal type/category | CANopen® |
| DeviceNet™ | |
| Cable structure | 2xAWG24/19+2xAWG22/19 |
| External cable diameter | 6.70 mm ±0.3 mm |
| Outer sheath, material | PUR |
| External sheath, color | red lilac RAL 4001 |
| Conductor material | Tin-plated Cu litz wires |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 19x 0.15 mm |
| Conductor cross-section | 2x 0.25 mm² (Data cable) |
| AWG power supply | 22 |
| Material wire insulation | Foamed PE (Data cable) |
| PE (Power supply) | |
| Wire diameter incl. insulation | 1.95 mm ±0.05 mm (Data cable) |
| 1.4 mm ±0.05 mm (Power supply) | |
| Single wire, color | red-black, blue-white |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Shielding | Tinned copper braided shield |
| Optical shield covering | 80 % |
| Nominal voltage, cable | ≤ 300 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Cable insulation resistance | ≥ 5 GΩ*km (Data cable) |
| ≥ 5 GΩ*km (Power supply) | |
| Wave impedance | 120 Ω ±10 % (with 1 MHz) |
| Loop resistance | ≤ 181.80 Ω/km (Data cable) |
| ≤ 114.80 Ω/km (Power supply) | |
| Cable capacity | nom. 40 nF/km (Data cable) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Number of bending cycles | 5000000 |
| Minimum bending radius, drag chain applications | 10 x D |
| Bending radius | 70 mm |
| Traversing path | 4.5 m |
| Traversing rate | 3 m/s |
| Acceleration | 3 m/s² |
| Ambient temperature (operation) | -20 °C ... 60 °C (cable, drag chain applications) |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| IEC 60332-1-2 | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Other resistance | Low adhesion |
| Ambient temperature (operation) | -30 °C ... 70 °C (Cable, flexible installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C |
| Ambient temperature (operation) (Cable, flexible installation) | -20 °C ... 75 °C |
| Item number | 1415757 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABNCAS |
| Product key | ABNCAS |
| GTIN | 4055626052083 |
| Weight per piece (including packing) | 192.7 g |
| Weight per piece (excluding packing) | 192.7 g |
| Customs tariff number | 85444290 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.596 kg CO2e |
Compatible products
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150