FLK 50-4X14/EZ-DR/200KONFEK/S
-
Cable
2302418
Assembled shielded round cable; connection 1: IDC/FLK socket strip (1x 50-position); connection 2: IDC/FLK socket strip (4x 14-position) (The braided shield is routed to four separate cable ends.); cable length: 2 m
Product details
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path, 70°C) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-OB32 | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 353 | |
DAI 453 | |
DDO 353 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2PtP | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7350-2AH01-0AE0 | |
6ES7357-4AH01-0AE0 | |
CPU 314C-2DP | |
CPU 313C | |
CPU 313C-2PtP |
Cable length | 2 m |
14X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 14 |
Shielded | yes |
Cable type | 14X0.14 [PVC] |
Conductor type | Assembled shielded round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 14x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.70 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 71 mm |
Smallest bending radius, movable installation | 128 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Splitting cable for four modules |
Color code: Individual wire | |
gray | IDC/FLK50 (1) IDC/FLK14-1 (9) |
white-black | IDC/FLK50 (2) IDC/FLK14-1 (11) |
black | IDC/FLK50 (3) IDC/FLK14-1 (1) |
brown | IDC/FLK50 (4) IDC/FLK14-1 (2) |
red | IDC/FLK50 (5) IDC/FLK14-1 (3) |
orange | IDC/FLK50 (6) IDC/FLK14-1 (4) |
yellow | IDC/FLK50 (7) IDC/FLK14-1 (5) |
green | IDC/FLK50 (8) IDC/FLK14-1 (6) |
blue | IDC/FLK50 (9) IDC/FLK14-1 (7) |
violet | IDC/FLK50 (10) IDC/FLK14-1 (8) |
white | IDC/FLK50 (11) IDC/FLK14-1 (10) |
white-brown | IDC/FLK50 (12) IDC/FLK14-1 (12) |
gray | IDC/FLK50 (13) IDC/FLK14-2 (9) |
white-black | IDC/FLK50 (14) IDC/FLK14-2 (11) |
black | IDC/FLK50 (15) IDC/FLK14-2 (1) |
brown | IDC/FLK50 (16) IDC/FLK14-2 (2) |
red | IDC/FLK50 (17) IDC/FLK14-2 (3) |
orange | IDC/FLK50 (18) IDC/FLK14-2 (4) |
yellow | IDC/FLK50 (19) IDC/FLK14-2 (5) |
green | IDC/FLK50 (20) IDC/FLK14-2 (6) |
blue | IDC/FLK50 (21) IDC/FLK14-2 (7) |
violet | IDC/FLK50 (22) IDC/FLK14-2 (8) |
white | IDC/FLK50 (23) IDC/FLK14-2 (10) |
white-brown | IDC/FLK50 (24) IDC/FLK14-2 (12) |
gray | IDC/FLK50 (25) IDC/FLK14-3 (9) |
white-black | IDC/FLK50 (26) IDC/FLK14-3 (11) |
black | IDC/FLK50 (27) IDC/FLK14-3 (1) |
brown | IDC/FLK50 (28) IDC/FLK14-3 (2) |
red | IDC/FLK50 (29) IDC/FLK14-3 (3) |
orange | IDC/FLK50 (30) IDC/FLK14-3 (4) |
yellow | IDC/FLK50 (31) IDC/FLK14-3 (5) |
green | IDC/FLK50 (32) IDC/FLK14-3 (6) |
blue | IDC/FLK50 (33) IDC/FLK14-3 (7) |
violet | IDC/FLK50 (34) IDC/FLK14-3 (8) |
white | IDC/FLK50 (35) IDC/FLK14-3 (10) |
white-brown | IDC/FLK50 (36) IDC/FLK14-3 (12) |
gray | IDC/FLK50 (37) IDC/FLK14-4 (9) |
white-black | IDC/FLK50 (38) IDC/FLK14-4 (11) |
black | IDC/FLK50 (39) IDC/FLK14-4 (1) |
brown | IDC/FLK50 (40) IDC/FLK14-4 (2) |
red | IDC/FLK50 (41) IDC/FLK14-4 (3) |
orange | IDC/FLK50 (42) IDC/FLK14-4 (4) |
yellow | IDC/FLK50 (43) IDC/FLK14-4 (5) |
green | IDC/FLK50 (44) IDC/FLK14-4 (6) |
blue | IDC/FLK50 (45) IDC/FLK14-4 (7) |
violet | IDC/FLK50 (46) IDC/FLK14-4 (8) |
white | IDC/FLK50 (47) IDC/FLK14-4 (10) |
white-brown | IDC/FLK50 (48) IDC/FLK14-4 (12) |
Field level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 4 |
Number of positions | 14 |
Note | The braided shield is routed to four separate cable ends. |
The separate cable end is approximately 0.5 m long (H05V-K 1 mm², black) | |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Controller level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2302418 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2216 |
Product key | DK2216 |
GTIN | 4017918887124 |
Weight per piece (including packing) | 577.7 g |
Weight per piece (excluding packing) | 577.7 g |
Customs tariff number | 85444290 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150