ST-5EP1N8A8002 - Cable connector
1607697

Cable connector, straight, Screw locking mechanism, M17, number of positions: 5+PE, contact connection type: Pin, shielded: yes, cable diameter range: 3.5 mm ... 5 mm, number of positions: 6, connection method: Crimp connection, series: ST

Product details







Compatible products