CAB-D37/F/F/HF/S/F-DO/4M/ETHA
-
Cable
1673243
Assembled, shielded, halogen-free round cable; controller: SIEMENS ET 200SP HA (F-DQ10x24VDC/2A HA (6DL1136-6DA00-0PH1)); connection 1: D-SUB socket strip (1x 37-position) (Connected positions: 20); connection 2: D-SUB socket strip (1x 37-position) (Connected positions: 20); cable length: 4 m
Product details
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 70 °C (fixed installation) |
| -10 °C ... 70 °C (flexible installation) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (At an altitude >2000 m ... ≤3000 m, the correction factor 0.88 must be observed for the ambient temperature (operation).) |
| Operating voltage (AC) | ≤ 25 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (Per path) | ≤ 2.5 A (Uncoiled, see derating) |
| Current (Total current) | ≤ 20 A (see to derating) |
| Supported controller SIEMENS ET 200SP HA | |
| Suitable terminal block | 6DL1193-6TC00-0DH0 |
| Suitable I/O module | 6DL1136-6DA00-0PH1 |
| Cable length | 4 m |
| 20X0.5 [PE H] | |
| UL AWM Style | 21946 |
| Number of positions | 20 |
| Shielded | yes |
| Cable type | 20X0.5 [PE H] |
| Conductor type | Assembled, shielded, halogen-free round cable |
| Conductor structure signal line | 16x 0.20 mm |
| AWG signal line | 21 |
| Conductor cross section | 20x 0.5 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
| External cable diameter | 10.50 mm ±0.5 mm |
| Outer sheath, material | FR-PE, halogen-free |
| External sheath, color | gray |
| Conductor material | Bare Cu litz wires |
| Cable resistance | ≤ 39 Ω/km (20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (20 °C) |
| Nominal voltage, cable | 300 V AC/DC |
| Smallest bending radius, fixed installation | 84 mm |
| Smallest bending radius, movable installation | 158 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
| Halogen-free | yes |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| VDE 0482-1034-2 | |
| IEC 60754-2 | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Ambient temperature (mobile installation) | -10 °C ... 80 °C |
| Ambient temperature (installation) | -40 °C ... 80 °C |
| Cable type | Cable for one module |
| Color code: Single-core wire | |
| white | D-SUB37 (1) = D-SUB37 (1) |
| brown | D-SUB37 (2) = D-SUB37 (2) |
| green | D-SUB37 (3) = D-SUB37 (3) |
| yellow | D-SUB37 (4) = D-SUB37 (4) |
| gray | D-SUB37 (5) = D-SUB37 (5) |
| pink | D-SUB37 (6) = D-SUB37 (6) |
| blue | D-SUB37 (7) = D-SUB37 (7) |
| red | D-SUB37 (8) = D-SUB37 (8) |
| black | D-SUB37 (9) = D-SUB37 (9) |
| violet | D-SUB37 (10) = D-SUB37 (10) |
| gray-pink | D-SUB37 (20) = D-SUB37 (20) |
| red-blue | D-SUB37 (21) = D-SUB37 (21) |
| white-green | D-SUB37 (22) = D-SUB37 (22) |
| brown-green | D-SUB37 (23) = D-SUB37 (23) |
| white-yellow | D-SUB37 (24) = D-SUB37 (24) |
| yellow-brown | D-SUB37 (25) = D-SUB37 (25) |
| white-gray | D-SUB37 (26) = D-SUB37 (26) |
| gray-brown | D-SUB37 (27) = D-SUB37 (27) |
| white-pink | D-SUB37 (28) = D-SUB37 (28) |
| pink-brown | D-SUB37 (29) = D-SUB37 (29) |
| Connection 1 | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Connection technology | Crimp connection |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Note | Connected positions: 20 |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Pitch | 2.77 mm |
| Connection 2 | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Note | Connected positions: 20 |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Pitch | 2.77 mm |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1673243 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK225S |
| Product key | DK225S |
| GTIN | 4067923222267 |
| Customs tariff number | 85444290 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27242220 |
| ECLASS-15.0 | 27242220 |
ETIM
| ETIM 9.0 | EC000237 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150