SACCBP-M12FS-8CON-M16/0,23-94BX
-
Device connector rear mounting
1238304
Bus system flush-type socket, Ethernet, 8-pos., M12, shielded, rear/screw mounting with M16 thread, with 1 m bus cable, 4 x 2 x 0.26 mm2
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Rear mounting (M16 x 1.5, with flat nut) |
Product type | Circular connectors (device side) |
Application | Data |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 2 A |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Wave impedance | 100 Ω |
Max. conductor resistance | 150 mΩ/m |
Conductor connection | |
Connection method | Cable connection |
Contact connection type | Socket |
Conductor cross-section | 0.14 mm² |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Connection 2 | |
Head design | free cable end |
Cable length | 0.23 m |
Ethernet flexible CAT5, 4-pair [94B] | |
Dimensional drawing |
|
UL AWM Style | 21238 (80 °C / 600 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 4-pair [94B] |
Conductor structure | 4x2xAWG26/7, SF/UTP |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.96 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 51 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
according to CSA C 22.2 No. 210-FT1 | |
Resistance to oil | in accordance with EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP65 (When plugged in) | |
IP65/IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 70 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -10 °C ... 50 °C (Cable, flexible installation) |
Item number | 1238304 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | ABQCED |
Product key | ABQDGG |
GTIN | 4063151383480 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060308 |
ETIM
ETIM 9.0 | EC002599 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150