RSC 5-F
-
Bolt connection terminal block
3058156
Feed-through terminal block with bolt connection method, cross section: 0.1 - 10 mm2, AWG: 26 - 8, width 13 mm, color: gray
Product details
| Pitch | 13 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 1.82 W |
| Number of connections per level | 2 |
| Nominal cross section | 10 mm² |
| 1 level | |
| Connection method | Bolt connection |
| Screw thread | M5 |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal current | 57 A |
| Maximum load current | 57 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 800 V |
| Nominal cross section | 10 mm² |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 0.1 mm² ... 10 mm² |
| Cross section range AWG | 26 ... 8 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 10 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 2 ... 2.2 Nm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 0.5 mm² ... 6 mm² |
| Cross section range AWG | 20 ... 10 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 10 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 2 ... 2.2 Nm |
| Identification color of ring cable lugs : red | 1 mm² |
| Identification color of ring cable lugs : blue | 2.5 mm² |
| Identification color of ring cable lugs : yellow | 6 mm² |
| Width | 13 mm |
| End cover width | 10 mm |
| Height | 37 mm |
| Pitch | 13 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Short-time withstand current 10 mm² | 1.2 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 1, class B, body mounted |
| Frequency | f1 = 5 Hz to f2 = 150 Hz |
| ASD level | 1.857 (m/s²)²/Hz |
| Acceleration | 0.8g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | direct screw connection |
| Item number | 3058156 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1515 |
| Product key | BE1515 |
| GTIN | 4046356500333 |
| Weight per piece (including packing) | 18.5 g |
| Weight per piece (excluding packing) | 17.986 g |
| Customs tariff number | 85369010 |
| Country of origin | IN |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FB 10-13 ISO - Fixed bridge 3059663
-
TS-KK 3 - Separating plate 2770215
-
SZK PH2 VDE - Screwdriver 1205163
-
AP RSC - Cover profile 3058017
-
D-RSC 5-F - End cover 3059647
-
SZS 1,2X8,0 VDE - Screwdriver 1205082
-
CARRIER F-13 KIT - Short circuit kit for current transformers 3215070
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 13:UNBEDRUCKT - Zack marker strip 0829131
-
ZB 13 CUS - Zack marker strip 0829132
-
ZBF 13:UNBEDRUCKT - Zack Marker strip, flat 0829133
-
ZBF 13 CUS - Zack Marker strip, flat 0829134
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
Your advantages
Large-surface, consistent external and center labeling
Mounting on standard DIN rails or directly in control boxes
Compact screw connection of ring and fork-type cable lugs
Cover profile that can be snapped directly onto the terminal blocks provides touch-proof protection
Screw nuts and current bars are latched in the insulating housing and cannot be removed
The isolator bridge bar supports switchable cross connections; the bridge screw therefore has the function of a live contact
Bridge shaft for potential distribution using standard screw bridges
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150