RSC 4-F/8
   - 
  Bolt connection terminal block
    
      3059197
      
      
    
  
      Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm2, AWG: 26 - 10, width 9 mm, color: gray
Product details
| Product type | Bolt connection terminal block | 
| Pitch | 9 mm | 
| Number of connections | 16 | 
| Number of rows | 1 | 
| Potentials | 8 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 1.02 W | 
| Number of connections per level | 16 | 
| Nominal cross section | 4 mm² | 
| 1 level | |
| Connection method | Bolt connection | 
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Nominal current | 32 A | 
| Maximum load current | 32 A | 
| Nominal voltage | 800 V | 
| Nominal cross section | 4 mm² | 
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 | 
| Cross section | 0.1 mm² ... 6 mm² | 
| Cross section range AWG | 26 ... 10 (converted acc. to IEC) | 
| Hole diameter | 4.3 mm | 
| Width | 8 mm | 
| Bolt diameter | 4 mm | 
| Screw thread | M4 | 
| Tightening torque | 1.2 ... 1.4 Nm | 
| Connection in acc. with standard | DIN 46237:1970-07 | 
| Cross section | 0.5 mm² ... 2.5 mm² | 
| Cross section range AWG | 26 ... 10 (converted acc. to IEC) | 
| Hole diameter | 4.3 mm | 
| Width | 8 mm | 
| Bolt diameter | 4 mm | 
| Screw thread | M4 | 
| Tightening torque | 1.2 ... 1.4 Nm | 
| Identification color of ring cable lugs : red | 1 mm² | 
| Identification color of ring cable lugs : blue | 2.5 mm² | 
| Width | 89.8 mm | 
| Height | 37 mm | 
| Pitch | 9 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | direct screw connection | 
| Item number | 3059197 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | BE1515 | 
| Product key | BE1515 | 
| GTIN | 4046356534819 | 
| Weight per piece (including packing) | 150.2 g | 
| Weight per piece (excluding packing) | 150.2 g | 
| Customs tariff number | 85369010 | 
| Country of origin | IN | 
ETIM
| ETIM 8.0 | EC000897 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FB 10-9 ISO - Fixed bridge 3059650
- 
    
      TS-KK 3 - Separating plate 2770215
- 
    
      SZK PH2 VDE - Screwdriver 1205163
- 
    
      AP RSC - Cover profile 3058017
- 
    
      SZS 1,0X6,5 VDE - Screwdriver 1205079
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 9:UNBEDRUCKT - Zack marker strip 0829127
- 
    
      ZB 9 CUS - Zack marker strip 0829128
- 
    
      ZBF 9:UNBEDRUCKT - Zack Marker strip, flat 0829129
- 
    
      ZBF 9 CUS - Zack Marker strip, flat 0829130
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
Your advantages
Mounting on standard DIN rails or directly in control boxes
        Large-surface, consistent external and center labeling
        Compact screw connection of ring and fork-type cable lugs
        Cover profile that can be snapped directly onto the terminal blocks provides touch-proof protection
        Screw nuts and current bars are latched in the insulating housing and cannot be removed
        Bridge shaft for potential distribution using standard screw bridges
        The isolator bridge bar supports switchable cross connections; the bridge screw therefore has the function of a live contact
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150