RBO 5-T-F-B
   - 
  Test disconnect terminal block
    
      3214945
      
      
    
  
      Test disconnect terminal block, nom. voltage: 800 V, nominal current: 57 A, connection method: Bolt connection, Rated cross section: 6 mm2, color: gray
Product details
| Product type | Bolt connection terminal block | 
| Pitch | 13 mm | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 2 | 
| Rated surge voltage | 6 kV | 
| Maximum power dissipation for nominal condition | 1.82 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 6 mm² | 
| Connection method | Bolt connection | 
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Nominal current | 57 A | 
| Maximum load current | 57 A (with 10 mm² conductor cross-section) | 
| Nominal voltage | 800 V | 
| Nominal cross section | 6 mm² | 
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 | 
| Cross section | 0.1 mm² ... 10 mm² | 
| Cross section range AWG | 26 ... 8 (converted acc. to IEC) | 
| Hole diameter | 5.3 mm | 
| Width | 10 mm | 
| Bolt diameter | 5 mm | 
| Screw thread | M5 | 
| Tightening torque | 2 ... 2.2 Nm | 
| Connection in acc. with standard | DIN 46237:1970-07 | 
| Cross section | 0.5 mm² ... 6 mm² | 
| Cross section range AWG | 20 ... 10 (converted acc. to IEC) | 
| Hole diameter | 5.3 mm | 
| Width | 10 mm | 
| Bolt diameter | 5 mm | 
| Screw thread | M5 | 
| Tightening torque | 2 ... 2.2 Nm | 
| Identification color of ring cable lugs : red | 1 mm² | 
| Identification color of ring cable lugs : blue | 2.5 mm² | 
| Identification color of ring cable lugs : yellow | 6 mm² | 
| Width | 13 mm | 
| End cover width | 2.2 mm | 
| Height | 53.3 mm | 
| Depth | 39.7 mm | 
| Depth on NS 35/7,5 | 47.1 mm | 
| Depth on NS 35/15 | 54.6 mm | 
| Pitch | 13 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Item number | 3214945 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BE4433 | 
| Product key | BE4433 | 
| GTIN | 4046356605854 | 
| Weight per piece (including packing) | 29.15 g | 
| Weight per piece (excluding packing) | 29.15 g | 
| Customs tariff number | 85369010 | 
| Country of origin | IN | 
ECLASS
| ECLASS-13.0 | 27250101 | 
ETIM
| ETIM 9.0 | EC000897 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      FB 10-13 - Fixed bridge 3059126
- 
    
      FB 10-13 ISO - Fixed bridge 3059663
- 
    
      TS-KK 3 - Separating plate 2770215
- 
    
      AP RSC - Cover profile 3058017
- 
    
      D-RSC 5 - End cover 3058020
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 13:UNBEDRUCKT - Zack marker strip 0829131
- 
    
      ZB 13 CUS - Zack marker strip 0829132
- 
    
      ZBF 13:UNBEDRUCKT - Zack Marker strip, flat 0829133
- 
    
      ZBF 13 CUS - Zack Marker strip, flat 0829134
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
- 
    
      SZK PH2 VDE - Screwdriver 1205163
- 
    
      SZS 1,2X8,0 VDE - Screwdriver 1205082
- 
    
      CARRIER F-13 KIT - Short circuit kit for current transformers 3215070
- 
    
      TS-UT 6-T/SP - Separating plate 3072821
PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150