UEGM-REL-120/230AC/21 AU SO35 - Auxiliary contactor
2757322
Auxiliary contactor, relay
Product details
Utilization restriction
EMC note
EMC: class A product, see manufacturer's declaration in the download area
Product type
Relay Module
Data management status
Date of last data management
19.03.2025
Coil side
Nominal input voltage UN
120 V AC
250 V AC
Input voltage range
93 V AC ... 123 V AC (20 °C)
184 V AC ... 253 V AC (20 °C)
Mains frequency
50/60 Hz
Ambient conditions
Ambient temperature (operation)
-20 °C ... 50 °C
Item number
2757322
Packing unit
5 pc
Minimum order quantity
10 pc
Note
Made to order (non-returnable)
Sales key
DK61E3
Product key
DK61E3
GTIN
4017918241261
Weight per piece (including packing)
82.5 g
Weight per piece (excluding packing)
87.15 g
Customs tariff number
85364900
Country of origin
DE
ECLASS
ECLASS-13.0
27371601
ECLASS-15.0
27371601
ETIM
ETIM 9.0
EC001437
UNSPSC
UNSPSC 21.0
39122300
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
7(a), 7(c)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.