CAC-MSTBC1808829/D
-
Assembled PCB connectors
1084556
Product details
Product type | Assembled PCB connector |
Product family | CC-Cabling KMAT |
Product line | COMBICON Connectors Special |
Number of positions | 6 |
Pitch | 0.00 mm |
Properties | |
Nominal current IN | 12 A for use up to (1.5 mm² (AWG 16)) |
Rated current / conductor cross-section | 12 A for use up to (1.5 mm² (AWG 16))/ |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Dimensional drawing |
|
Pitch | 5.08 mm |
Tensile strength of crimp connections | |
Result | Test passed |
Conductor cross-section/conductor type/tractive force setpoint/actual value | AWG 16 / ≥ 135 N |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 7 N |
Withdraw strength per pos. approx. | 6 N |
Ambient conditions | |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (mobile installation) | -10 °C ... 105 °C (dependent on the derating curve) |
Connection 1 | |
Range of articles | MSTBC 2,5/..-ST |
Pitch | 5.08 mm |
Number of positions | 3 |
Color | green |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Connection 2 | |
Range of articles | MSTBC 2,5/..-ST |
Pitch | 5.08 mm |
Number of positions | 3 |
Color | green |
Cable length | Free input (0.1 ... 3.0 m) |
UL AWM Style | 1569 |
Shielded | no |
Conductor structure signal line | 19x 0.30 mm |
AWG signal line | 16 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
UL AWM Style | 1569 |
Shielded | no |
Conductor structure signal line | 41x 0.25 mm |
AWG signal line | 14 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
Item number | 1084556 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | AAAFPA |
Product key | AAHREA |
Weight per piece (including packing) | 15.773 g |
Weight per piece (excluding packing) | 15.773 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460203 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
Simple and safe: 100% electrically tested and assembled ready for use
Approval in accordance with UL standard “Wiring Harness Traceability Program”
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150