FP 1,27/ 12-FWL-20/.../...
-
Preassembled IDC female connector
1010233
Assembled IDC female connector, rated current: 1.2 A, cable length: Free input (0.05 ... 0.95 m), Color: gray, Cable type:Flat cable, Flat cable. For preassembled samples, see the “Accessories” tab.
Product details
| Product type | Assembled IDC female connector |
| Product family | FR 1,27/...-Cabling |
| Number of positions | 12 |
| Pitch | 1.27 mm |
| Number of rows | 2 |
| Properties | |
| Nominal current IN | 1.2 A IEC 60512-5-2:2002-02 (at 20°C 50-pos.) |
| Contact resistance | 10 mΩ |
| Test voltage | 500 V AC IEC 60512-4-1:2003-05 |
| Note on application | Please observe the application note on self-assembly in the download area. |
| Note regarding documentation | Current documents such as 3D models, products family drawings, data sheets or packaging drawings are available in the Download Center. |
| Notes on operation | The permissible voltage during operation depends on the application, taking into consideration the air clearances and creepage distances within the scope of insulation requirements in accordance with IEC 60664-1. |
| Pitch | 1.27 mm |
| Application | |
| Center offset | ± 0.7 mm in longitudinal and transverse direction |
| Angular tolerance | ± 4 ° in longitudinal direction |
| ± 2 ° in transverse direction | |
| Insertion and withdrawal forces | |
| Result | Test passed |
| No. of cycles | 500 |
| Insertion strength per pos. approx. | 0.5 N |
| Withdraw strength per pos. approx. | 0.5 N |
| Thermal test | Test group C | |
| Specification | IEC 60512-5-2:2002-02 |
| Tested number of positions | 50 |
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 |
| Insulation resistance, neighboring positions | ≥ 10 GΩ |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 2000 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 1.5 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 20g (60.1 Hz ... 2000 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Durability test | |
| Specification | IEC 60512-9-1:2010-03 (following) |
| Impulse withstand voltage at sea level | 0.8 kV |
| Contact resistance R1 | 10 mΩ |
| Contact resistance R2 | 10 mΩ |
| Insertion/withdrawal cycles | 500 |
| Insulation resistance, neighboring positions | ≥ 10 GΩ |
| Climatic test | |
| Specification | IEC 60512-11-7:2003-05 |
| Corrosive stress | Method 1, 10 days |
| Power-frequency withstand voltage | 500 V AC |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 50g |
| Shock duration | 11 ms |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Ambient conditions | |
| Ambient temperature (operation) | -55 °C ... 125 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Connection 1 | |
| Insulating material | LCP |
| CTI according to IEC 60112 | 175 |
| Cable length | Free input (0.05 ... 0.95 m) |
| Flat cable [PVC] | |
| Note | Coded wire: red |
| UL AWM Style | 2678 |
| Shielded | no |
| Cable type | Flat cable [PVC] |
| Conductor structure | 12 x 7 x 0.102 mm |
| Conductor structure signal line | 7x 0.10 mm |
| AWG signal line | 30 |
| Conductor cross section | 0.06 mm² |
| Wire diameter incl. insulation | 0.66 mm |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | gray |
| Pitch | 0.635 mm |
| Max. conductor resistance | ≤ 354 Ω/m |
| Insulation resistance | ≥ 20 MΩ*km |
| Test voltage Core/Core | 1500 V |
| Flame resistance | UL VW-1 |
| Ambient temperature (mobile installation) | -10 °C ... 105 °C |
| Ambient temperature (installation) | -30 °C ... 105 °C |
| Item number | 1010233 |
| Packing unit | 50 pc |
| Minimum order quantity | 500 pc |
| Note | Made to order (non-returnable) |
| Sales key | AAXPAA |
| Product key | AAXPAA |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27460202 |
| ECLASS-15.0 | 27460202 |
ETIM
| ETIM 8.0 | EC002638 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150