FLT-SEC-T1+T2-2S-350/25-FM
-
Type 1+2 special combined lightning current and surge arrester
2905468
Plug-in lightning and surge arrester combination, in accordance with Type 1+2/Class I+II, for 2-phase power supply networks, with separate N and PE (L1, L2, PE, N).
Product details
| Product family | SEC Family |
| IEC test classification | I + II |
| I | |
| T1 + T2 | |
| T1 | |
| EN type | T1 + T2 |
| T1 | |
| IEC power supply system | TN-S |
| TT | |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 3 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Operating voltage | 12 V AC ... 250 V AC |
| 125 V DC (200 mA DC) | |
| Operating current | 10 mA AC ... 1 A AC |
| 1 A DC (30 V DC) | |
| Connection method | Screw terminal blocks |
| Screw thread | M5 |
| Tightening torque | 4.5 Nm |
| Stripping length | 18 mm |
| Conductor cross-section flexible | 2.5 mm² ... 35 mm² |
| Conductor cross-section rigid | 2.5 mm² ... 35 mm² |
| Conductor cross-section AWG | 13 ... 2 |
| Connection method | Fork-type cable lug |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| Remote fault indicator contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Screw thread | M2 |
| Tightening torque | 0.25 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Dimensional drawing |
|
| Width | 106.8 mm |
| Height | 95.2 mm |
| Depth | 74.5 mm |
| Horizontal pitch | 6 Div. |
| Color (Male connector) | light grey (RAL 7035) |
| Color (Base element) | gray (RAL 7042) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA6.6-FR 20% GF |
| PBT-FR | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PBT-FR |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | L-N |
| L-PE | |
| N-PE | |
| Direction of action | 2L-N & N-PE |
| Nominal voltage UN | 240/415 V AC (TN-S) |
| 240/415 V AC (TT) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 350 V AC |
| Rated load current IL | 125 A (< 55 °C) |
| Protective conductor current IPE | ≤ 0.01 mA |
| Nominal discharge current In (8/20) µs (L-N) | 25 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 25 kA |
| Nominal discharge current In (8/20) µs (N-PE) | 100 kA |
| Impulse discharge current (10/350) µs (L-N), charge | 12.5 As |
| Impulse discharge current (10/350) µs (L-N), specific energy | 160 kJ/Ω |
| Impulse discharge current (10/350) µs (L-N), peak current value Iimp | 25 kA |
| Impulse discharge current (10/350) µs (L-PE), charge | 12.5 As |
| Impulse discharge current (10/350) µs (L-PE), specific energy | 160 kJ/Ω |
| Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 25 kA |
| Impulse discharge current (10/350) µs (N-PE), charge | 50 As |
| Impulse discharge current (10/350) µs (N-PE), specific energy | 2500 kJ/Ω |
| Impulse discharge current (10/350) µs (N-PE), peak current value Iimp | 100 kA |
| Follow current quenching capacity Ifi (L-N) | 25 kA (264 V AC) |
| 3 kA (350 V AC) | |
| Follow current interrupt rating Ifi (N-PE) | 100 A (350 V AC) |
| Short-circuit current rating ISCCR | 25 kA (264 V AC) |
| 3 kA (350 V AC) | |
| Voltage protection level Up (L-N) | ≤ 1.5 kV |
| Voltage protection level Up (L-PE) | ≤ 2.2 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Residual voltage Ures (L-N) | ≤ 1.5 kV (at In) |
| ≤ 1.2 kV (at 10 kA) | |
| ≤ 1 kV (at 5 kA) | |
| ≤ 0.9 kV (at 3 kA) | |
| Residual voltage Ures (L-PE) | ≤ 2.2 kV (at In) |
| ≤ 2 kV (at 10 kA) | |
| ≤ 1.8 kV (at 5 kA) | |
| ≤ 1.6 kV (at 3 kA) | |
| Residual voltage Ures (N-PE) | ≤ 1.5 kV (at In) |
| ≤ 1 kV (at 10 kA) | |
| ≤ 0.9 kV (at 5 kA) | |
| ≤ 0.8 kV (at 3 kA) | |
| TOV behavior at UT (L-N) | 415 V AC (5 s / withstand mode) |
| 457 V AC (120 min / safe failure mode) | |
| TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Max. backup fuse with V-type through wiring | 125 A (gG) |
| Max. backup fuse with branch wiring | 315 A (gG) |
| Additional technical data | |
| Maximum discharge current Imax (8/20) µs | 100 kA |
| Ambient conditions | |
| Degree of protection | IP20 (only when all terminal points are used) |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (5 - 500 Hz/2.5 h/X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L-L) | 528 V AC |
| Maximum continuous operating voltage MCOV (L-N) | 264 V AC |
| Maximum continuous operating voltage MCOV (L-G) | 264 V AC |
| Maximum continuous operating voltage MCOV (N-G) | 350 V AC |
| Short-circuit current rating (SCCR) | 50 kA |
| Voltage protection rating VPR (L-L) | 2000 V |
| Voltage protection rating VPR (L-N) | 1200 V |
| Voltage protection rating VPR (L-G) | 1500 V |
| Voltage protection rating VPR (N-G) | 1200 V |
| Nominal discharge current In | 20 kA |
| Mode of protection | L-L |
| L-N | |
| L-G | |
| N-G | |
| Nominal voltage | 240/415 V AC |
| 120/240 V AC | |
| Rated load current IL | 50 A |
| Power distribution system | Wye |
| Split phase | |
| Nominal frequency | 50/60 Hz |
| SPD Type | 2CA |
| UL indicator/remote signaling | |
| Operating voltage | 125 V AC |
| AC operating current | 1 A AC |
| UL connection data | |
| Tightening torque | 40 lbf-in. |
| Conductor cross-section AWG | 3 ... 2 |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-11 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| EN 61643-11 | |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2905468 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1241 |
| Product key | CL1241 |
| GTIN | 4046356950619 |
| Weight per piece (including packing) | 1,012 g |
| Weight per piece (excluding packing) | 909 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171204 |
| ECLASS-15.0 | 27171204 |
ETIM
| ETIM 9.0 | EC001457 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 207231de-ad8e-49e6-84e8-7cd8b4924759 |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
EML (20XE)R - Label 0803452
-
EML (20XE)R YE - Label 0803453
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBFM 5/WH:UNBEDRUCKT - Flat zack marker sheet 0803595
-
ZBN 18 CUS - Zack marker strip 0825059
-
X-PEN 0,35 - Marker pen 0811228
-
SZK PZ2 VDE - Screwdriver 1206463
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
FLT-SEC-T1-350/25-P - Type 1/2 surge protection plug 2905471
-
VAL-SEC-T2-350-P - Type 2 surge protection plug 2905346
-
FLT-SEC-P-T1-N/PE-350/100-P - Type 1 surge protection plug 2905473
Your advantages
Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimum protective effect in the event of high-energy lightning currents, thanks to spark gap technology with low residual voltage characteristic
Maximum protection against dynamic overvoltages for sensitive devices, thanks to direct coordination with varistor arresters connected in parallel
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150