VIP-8RPT-24DC/1AU/DI/PLC
-
Active module
2903600
VARIOFACE Professional digital input module with eight channels, each with a pluggable N/O miniature relay, for 24 V DC
Product details
Product type | Interface module |
Product family | VARIOFACE Professional |
No. of channels | 8 |
Operating mode | 100% operating factor |
Mechanical service life | 2x 107 cycles |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7521-1BH00-0AB0 |
6ES7521-1BH50-0AA0 | |
6ES7521-1BL00-0AB0 | |
Supported controller ABB S800 I/O | |
Suitable I/O card | DI810 |
DI818 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-IN16 | |
1756-IB16 | |
1756-IC16 | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 IB 32 |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
IC694MDL660 | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LX41C4 |
LX42C4 | |
LY41NT1P | |
LY42NT1P | |
LY41PT1P | |
LY42PT1P | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
QY81P | |
QX41 | |
QX41-S1 | |
QX42 | |
QX42-S1 | |
QX71 | |
QX72 | |
QY41P | |
QY42P | |
QY71 | |
QH42P | |
QX82 | |
QX82-S1 | |
QY82P |
Nominal input voltage UN | 24 V DC ±10 % (Supply, 2 A ) |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 21.6 V DC ... 26.4 V DC |
Typical input current at UN | 9 mA (per channel) |
Typical response time | 5 ms |
Typical release time | 8 ms |
Protective circuit | Freewheeling diode; Freewheeling diode |
Operating voltage display | Green LED |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 N/O contact |
Contact material | AgSnO, hard gold-plated |
Maximum switching voltage | 24 V DC |
24 V DC | |
Minimum switching voltage | 100 mV (10 mA) |
Limiting continuous current | 50 mA |
Min. switching current | 1 mA |
Error detection (line break / short-circuit) | no |
Controller level | |
Connection method | IDC/FLK pin strip |
Stripping length | 8 mm |
Number of connections | 1 |
Number of positions | 14 |
Pitch | 2.54 mm |
Field level | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Number of positions | 14 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Status display present | yes |
Width | 92.7 mm |
Height | 109.8 mm |
Depth | 63 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2903600 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2141 |
Product key | DK2141 |
GTIN | 4046356948142 |
Weight per piece (including packing) | 335.3 g |
Weight per piece (excluding packing) | 99.99 g |
Customs tariff number | 85369010 |
Country of origin | US |
UNSPSC
UNSPSC 21.0 | 39121432 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK EZ-DR-S.../.../... - Cable 2295046
-
UC-TM 4 - Marker for terminal blocks 0818111
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
FLK 14/EZ-DR/ 30/KONFEK - Cable 2295729
-
FLK 14/EZ-DR/ 50/KONFEK - Cable 2288901
-
FLK 14/EZ-DR/ 100/KONFEK - Cable 2288914
-
FLK 14/EZ-DR/ 150/KONFEK - Cable 2288927
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
FLK 14/EZ-DR/ 250/KONFEK - Cable 2288943
-
FLK 14/EZ-DR/ 300/KONFEK - Cable 2288956
-
FLK 14/EZ-DR/ 350/KONFEK - Cable 2288969
-
FLK 14/EZ-DR/ 400/KONFEK - Cable 2288972
-
FLK 14/EZ-DR/ 500/KONFEK - Cable 2290834
-
FLK 14/EZ-DR/ 600/KONFEK - Cable 2290863
-
FLK 14/EZ-DR/ 800/KONFEK - Cable 2299563
-
FLK 14/EZ-DR/1000/KONFEK - Cable 2299576
-
FLK 14/EZ-DR/HF/ 50/KONFEK - Cable 2305952
-
FLK 14/EZ-DR/HF/ 100/KONFEK - Cable 2305965
-
FLK 14/EZ-DR/HF/ 150/KONFEK - Cable 2305978
-
FLK 14/EZ-DR/HF/ 200/KONFEK - Cable 2305981
-
FLK 14/EZ-DR/HF/ 250/KONFEK - Cable 2305994
-
FLK 14/EZ-DR/HF/ 300/KONFEK - Cable 2304759
-
FLK 14/EZ-DR/HF/ 400/KONFEK - Cable 2304762
-
FLK 14/EZ-DR/HF/ 500/KONFEK - Cable 2304717
-
FLK 14/EZ-DR/HF/ 600/KONFEK - Cable 2306003
-
FLK 14-EZ-DR-HF/... - Cable 2314040
-
FLK 14/EZ-DR/ 50/KONFEK/S - Cable 2296977
-
FLK 14/EZ-DR/ 100/KONFEK/S - Cable 2296980
-
FLK 14/EZ-DR/ 120/KONFEK/S - Cable 2299071
-
FLK 14/EZ-DR/ 150/KONFEK/S - Cable 2296993
-
FLK 14/EZ-DR/ 180/KONFEK/S - Cable 2299084
-
FLK 14/EZ-DR/ 200/KONFEK/S - Cable 2297002
-
FLK 14/EZ-DR/ 300/KONFEK/S - Cable 2299013
-
FLK 14/EZ-DR/ 400/KONFEK/S - Cable 2299026
-
FLK 14/EZ-DR/ 600/KONFEK/S - Cable 2299039
-
FLK 14/EZ-DR/ 800/KONFEK/S - Cable 2299042
-
FLK 14/EZ-DR/1000/KONFEK/S - Cable 2299055
-
FLK 50/4X14/EZ-DR/ 50/KONFEK - Cable 2296689
-
FLK 50/4X14/EZ-DR/ 100/KONFEK - Cable 2296692
-
FLK 50/4X14/EZ-DR/ 150/KONFEK - Cable 2296702
-
FLK 50/4X14/EZ-DR/ 200/KONFEK - Cable 2296715
-
FLK 50/4X14/EZ-DR/ 250/KONFEK - Cable 2305402
-
FLK 50/4X14/EZ-DR/ 300/KONFEK - Cable 2296728
-
FLK 50/4X14/EZ-DR/ 400/KONFEK - Cable 2296731
-
FLK 50/4X14/EZ-DR/ 600/KONFEK - Cable 2296744
-
FLK 50/4X14/EZ-DR/1000/KONFEK - Cable 2296773
-
FLK 50-4X14-EZ-DR ... - Cable 2302405
-
FLK 50-4X14-EZ-DR-S ... - Cable 2302447
-
REL-MR- 24DC/21AU - Single relay 2961121
Your advantages
Slim overall width of just 92.7 mm
LED status indicator per signal path and supply voltage
Plug-in miniature relays each with an N/O contact
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116