The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Efficient and smart

Strip conductors quickly and easily with the E.FOX S 10 automatic stripping device.
E.FOX S 10 automatic stripping device in production

Optimize your wire preparation with the E.FOX S 10

Stripping is a quality-critical process step in conductor processing. This is because the stripping process immediately determines the quality of an electrical connection. Automatic stripping does not just save a great deal of time due to the precise and fast processing of a large number of conductors and cables in a short time. It also enables reproducible, consistently high-quality results for high-level process reliability. With our automatic stripping device, you can also benefit from smart functions and intuitive operation, which increase the efficiency of your wire preparation and cable assembly process, even with a wide variety of orders.

Man stripping a conductor with the E.FOX S 10 automatic stripping device

The intelligent automatic stripping device For efficient stripping

With the E.FOX S 10 electric automatic stripping device, you can process wires with different cross-sections and types of insulation easily and efficiently. The compact automatic stripping device can be integrated into and controlled via worker assistance systems. The touch display makes operation intuitive. Set favorites can be linked to a bar code and accessed using a handheld scanner.

Your advantages

  • High efficiency through consistent use of data and smart worker assistance
  • Time savings due to short cycle times and electric parameter adjustment
  • A wide range of possible applications due to V-shaped blades with large cross-section range for diverse wire types
  • Easy operation with intuitive visualization
E.FOX S 10 automatic stripping device with control via worker assistance software

High efficiency

Control via the clipx WIRE assist worker assistance software means that manufacturing data can be used consistently. This enables convenient and process-reliable wire preparation. Selecting favorites via a bar code scanner also provides fast access to the desired stripping parameters without the need for time-consuming settings.

Conductor being inserted into the E.FOX S 10 automatic stripping device

Time savings

The short cycle time of 0.3 s and parameter adjustment via electric drives ensure fast stripping processes with repeat accuracy. The insertion area can be accessed from the front and from above and is also illuminated. Wires can thus be fed in very quickly and precisely.

Processing of different conductor cross-sections and types with the E.FOX S 10 automatic stripping device

A wide range of possible applications

Special V-shaped blades that cover the entire cross-section range from 0.08 to 10 mm²/AWG 28 to 8 offer a wide range of possible applications. Individual requirements can be met by using additional flat blades and customer-specific shaped blades. The compact automatic stripping device enables a high degree of flexibility for working in different locations.

Operation of the E.FOX S 10 automatic stripping device via touch display

Easy operation

The tilted 5" touch display makes it easier to read and operate the device when seated or standing. The use of icons and the visualization of the stripping parameters facilitates intuitive use. The E.FOX S 10 thus provides impressive time savings right from the outset.

E.FOX S 10 automatic stripping device For the efficient processing of conductors with different cross-sections and insulation

Stripping with the E.FOX S 10 automatic stripping device
Automatic stripping in 0.3 seconds
E.FOX S 10 automatic stripping device with favorites storage and bar code link
Storage of favorites with optional bar code link
Bar code for selecting favorites on the E.FOX S 10 automatic stripping device
Existing USB-C interface for bar code scanners for quickly selecting favorites
Person transporting the E.FOX S 10 automatic stripping device
Integrated recessed grip for convenient transport
Replacing the blade on the E.FOX S 10 automatic stripping device
Quick and easy blade change
E.FOX S 10 automatic stripping device with integrated waste drawer for insulation waste
Integrated waste drawer with push-to-open mechanism
Efficient and smart
Discover the E.FOX S 10

Strip conductors quickly and easily: See all the information about the E.FOX S 10 automatic stripping device at a glance in our flyer.

To the flyer
E.FOX S 10 automatic stripping device
Automatic stripping with the E.FOX S 10

Handling videos on YouTube

Discover our handling videos for the E.FOX S 10, which show the practical handling of the automatic stripping device and the execution of its functions.
Use these handling videos as a quick start guide and find out more about the method of operation and the various application options of the automatic stripping device.