Maximum and Minimum Values


What you will find in this section:

  1. Maximum and minimum values
  2. Related topics

 

Maximum and minimum values

 

The system offers the option of displaying minimum (min) and maximum (max) values.

 

The min-max values are formed for the following process data:

  • Voltages phase to phase U12, U23, U31
  • Voltages phase to neutral conductor U1, U2, U3
  • Frequency
  • Currents I1, I2, I3, IN
  • Active power input, output
  • Reactive power reference, output
  • Apparent power

The data can be called up via the display and via the communication interface. 

The times (Unix time stamps) of these recordings are stored device internal and can be generally called up via communication interface. For the values of power measurement these are also shown on the display directly below the respective value.

Configuration


There are no configuration options for the Min-Max function.

Control

The min-max values can be reset via a control register
 

 

 


EMpro online documentation
Published/reviewed: 2025-07-15, en revision 003Version history