Reliable supply Supplying energy to track maintenance trains for maintenance work EN 50155 / EN 61373 tested, EN 45545-2 housing 3AC 400 V 24 V DC UPS I>IN I>IN 24 V DC 24 V DC Controller Heavy-duty connector Power supply Capacity module Electronic circuit Device marking breaker alternatively Backup UPS with LI-ION energy storage Normally, the power supply for rail vehicles used in construction, maintenance, and repair work is implemented via autonomous three-phase generators. An uninterruptible power supply may be required for certain loads, such as controllers or the emergency lighting. A power supply converts the three- phase current into 24 V DC. Downstream, an uninterruptible power supply with a lithium- ion battery acts as an energy storage device or, alternatively, a maintenance-free high- performance capacitor storage device is used. Electronic circuit breakers protect the individual load circuits against overload and short circuit. The selective shutdown of faulty paths protects the supply voltage for parallel loads. Tripped circuit breakers can be reset remotely via a reset input. Phoenix Contact offers a solution for this application in the form of a modular system. Our portfolio of power supply solutions includes power supplies, DC/DC converters, UPS systems, energy storage units, and redundancy modules. Taken together with high MTBF values, a robust design, and preventive function monitoring using signal contacts, the devices provide a high degree of availability. In contrast to conventional circuit breakers, electronic circuit breakers provide several systematic advantages for applications in rolling stock. For example, their triggering characteristics are ideally suited to the voltage behavior of switched-mode power supply units. The modules are subject to shock and vibration testing in accordance with EN 50155/EN 61373. The devices themselves satisfy the requirements for fire protection in accordance with EN 45545-2, or the requirements are ensured by means of housing with a specialized cabinet to reduce the fire load, such as in the case of energy storage devices. High-performance power supplies for maximum operational safety of the system DC/DC converters for regulated direct voltage in your application Circuit breaker for effective protection of the system Phoenix Contact 19