Product lists – heavy-duty connectors Snap-in frames for B housings for modular contact inserts Metal, 0 g unclassified mass Module carrier frames with side latch springs Description Housing size B06 B10 B16 B24 Module slots 2 3 4 6 For sleeve housings (A, B, C, etc.) 1182087 1182089 1182093 1182095 For panel mounting bases, surface mounting housings, and coupling housings (a, b, c, etc.) 1182085 1182088 1182090 1182094 Modular contact inserts for snap-in frames HL1-HL2-HL3 applies for R22, R23, and R24 POWER 1 1 2 2 2 Number of positions Connection Axial screw Axial screw Axial screw Axial screw Axial screw IEC rated data 200 A, 1000 V, 70 mm² PE, 70 mm² 100 A, 1000 V, 35 mm² 70 A, 1000 V, 25 mm² 40 A, 1000 V, 10 mm² Module slots 2 2 2 1 1 Female Male 1417379 1417381 1417380 1417382 1417390 1417392 1417296 1417297 1417387 1417389 Connection 2 Push-in 2 CK 4,0 crimp 3 Push-in 3 3/4 CK 4,0 crimp CK 4,0 crimp IEC rated data 40 A, 830 V, 6 mm² 40 A, 1000 V, 10 mm² 40 A, 500 V, 6 mm² 40 A, 500 V, 10 mm² 40/10 A, 830 V, 6/2.5 mm² Module slots 1 1 1 1 1 Female Male 1424222 1424223 1414361 1414360 1424218 1424219 1414359 1414358 1414365 1414364 Connection 4 Push-in 4 5 5x2 6 CK 4,0 crimp Push-in Push-in TWIN Push-in IEC rated data 35 A, 690 V, 6 mm² 40 A, 690 V, 6 mm² 16 A, 400 V, 2.5 mm² 16 A, 400 V, 1.5 mm² 16 A, 500 V, 2.5 mm² Module slots 1 1 1 1 1 Female Male 1424220 1424221 1414362 1414363 1417373 1417372 1423962 1423961 1424224 1424225 Connection CK 2,5 crimp CK 2,5 crimp 6 6 8 Push-in 8 20 CK 2,5 crimp CK 2,5 crimp IEC rated data 16 A, 830 V, 4 mm² 16 A, 500 V, 4 mm² 16 A, 400 V, 2.5 mm² 16 A, 500 V, 4 mm² 16 A, 500 V, 4 mm² Module slots 1 1 1 1 2 Female Male 1414369 1414368 1414367 1414366 1424226 1424227 1414371 1414370 1414373 1414372 22 Phoenix Contact