Ethernet patch panels

Easy-to-install network infrastructure

Simple and reliable supply.

Ethernet patch panels – available in versions with surge protection and Power over Ethernet – enable quick and easy connection in the field.

Your advantages

  • Quick and easy mounting
  • Selection of different connection technologies
  • Protective functions for increased system availability
  • Wiring space covered with front panel cover
  • Innovative shield connection with integrated strain relief

Product versions of Ethernet patch panels

Patch panel - PP-RJ-IDCPatch panel - PP-RJ-SCCPatch panel - PP-RJ-SCPatch panel - PP-RJ-RJ
PP-RJ-IDC...PP-RJ-SCC...PP-RJ-SC...PP-RJ-RJ...
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screwRJ45 / RJ45
Order No. (standard)2703019270301827030162703015
Order No. (with surge protection)2703023270302227030212703020
Patch panel - PP-RJ-IDCPatch panel - PP-RJ-SCCPatch panel - PP-RJ-SCPatch panel - PP-RJ-RJ
PP-RJ-IDC...PP-RJ-SCC...PP-RJ-SC...PP-RJ-RJ...
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screwRJ45 / RJ45
Order No. (standard)
Order No. (with surge protection)

Product versions of INJ 1000 PoE injectors

Patch panel - INJ 1000Patch panel - INJ 1000-TPatch panel - INJ 1100-T
INJ 1000 / 1010INJ 1000-T / 1010-TINJ 1100-T / 1110-T
InterfacesRJ45 / RJ45RJ45 / RJ45RJ45 / RJ45
Order No. PoE at/af, 15/30 W270300527030062703009
Order No. PoE bt, 60 W270300727030082703010
Temperature range0°C ... +60°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitNoNoYes
Surge protection, shield current diagnosticsNoNoNo
Patch panel - INJ 1000Patch panel - INJ 1000-TPatch panel - INJ 1100-T
INJ 1000 / 1010INJ 1000-T / 1010-TINJ 1100-T / 1110-T
InterfacesRJ45 / RJ45RJ45 / RJ45RJ45 / RJ45
Order No. PoE at/af, 15/30 W
Order No. PoE bt, 60 W
Temperature range0°C ... +60°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitNoNoYes
Surge protection, shield current diagnosticsNoNoNo

Product versions of INJ 2000 PoE injectors

Patch panel - INJ 2102-TPatch panel - INJ 2103-TPatch panel - INJ 2101-T
INJ 2102-T / 2112-TINJ 2103-T / 2113-TINJ 2101-T / 2111-T
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screw
Order No. PoE at/af, 15/30 W270301210040652703011
Order No. PoE bt, 60 W270301410040662703013
Temperature range-40°C ... +75°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitYesYesYes
Surge protection, shield current diagnosticsYesYesYes
Patch panel - INJ 2102-TPatch panel - INJ 2103-TPatch panel - INJ 2101-T
INJ 2102-T / 2112-TINJ 2103-T / 2113-TINJ 2101-T / 2111-T
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screw
Order No. PoE at/af, 15/30 W
Order No. PoE bt, 60 W
Temperature range-40°C ... +75°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitYesYesYes
Surge protection, shield current diagnosticsYesYesYes

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


Ethernet Patch Panel

Interface between the field and the control cabinet cabling

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close