Hybrid plug-in connectors

All in one plug-in connector

All in one plug-in connector

You can transmit signals, data, and power simultaneously with the hybrid plug-in connectors.

Phoenix Contact offers a range of hybrid plug-in connectors for communication interfaces and powerful motor connections. This means that you can transmit data, signals, and power in one plug-in connector easily and save space.

Your advantages

  • Save time and space – thanks to the combination of signals and power in one plug
  • Complete installation concept – thanks to M12 hybrid plugs and matching panel feed-through
  • Suitable for use in a wide range of applications – thanks to plastic housing with a metal powder and a metal EMC coating

M12 hybrid plug-in connector – data and power in a confined space

M12 hybrid plug-in connectors  

M12 flush-type plug-in connector for industrial Ethernet

Save time and space: with the M12 hybrid device plug-in connectors, for the first time, you can inject data of up to 100 Mbps and power of up to 6 A into a device in a space-saving manner.

Hybrid plug-in connector for direct motor connection

Hybrid plug-in connector for direct motor connection  

Hybrid plug-in connector for connecting data and signals to motors

The hybrid plug-in connector with push-in connection can be used to connect signals and power up to 20 A to your motor simultaneously.

The vibration-resistant locking latch facilitates quick motor connection during mounting and servicing, thereby increasing your system availability.

Thanks to the plug-in star-delta bridge, presetting the drives is now a thing of the past.

The modular plug-in connector system

VARIOCON – the modular plug-in connector range  

Modular system for transmitting data, signals, and power

The PLUSCON device plug-in connector system offers a compact connection for use with devices and terminal boxes with a high degree of protection.

  • Modular contact insert structure
  • Combination of signal, fiber optics, and power up to 70 A in one plug-in connector
  • High-position crimp connection with up to 65 positions
  • For extreme conditions with IP67/IP69K protection

Do you want to find out more?

Click on the button below and find out more about device connection
for data, signals, and power.